Extension cable with Fischer 9-pole connector, 3 conductors / 1688B5

Extension cable with Fischer 9-pole connector, 3 conductors
1688B5
18000644
  • Extension cable with 3 conductors
  • Length: 5 m
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Temperature range
-5 … 70 °C
Used for
3-Component measurement
Applications
Cutting processes and machining development
Cable properties
Predefined cable length
5 m
Cable properties
TPC black ⌀3.6 mm
Interfaces
Number of conductors
3
Connector type
Fischer 104 9-pin negative, Fischer 104 9-pin positive
This is a high insulating extension cable with for multicomponent dynamometers with Fischer 9-pin flange connectors.
Loading
Loading