Extension accelerometer cables for piezoelectric sensors, 10-32 pos. – 10-32 pos. / 1635A

Family Type 1635A are blue, PTFE based cables (ø2 mm) for sensors with 10-32 negative connectors.

1635A

Family Type 1635A are blue, PTFE based cables (ø2 mm) for sensors with 10-32 negative connectors.
主要特点/优势
  • Cable jacket material: fluoropolymer
  • Suitable for charge mode sensors
  • L = 1, 2, 3, 5 m or custom
  • 10-32 pos. to 10-32 pos. connector
These extension cables are suitable for charge mode accelerometers.
正在加载
正在加载