Ground isolated mounting bases / 8400K
8400K
Family Type 8400K are ground-isolated mounting bases.
主要特点/优势
- Multiple threading options
- Made of anodized aluminum
- Length depends on variant
The Type 8400K mounting pads provide ground isolation for the accelerometer. They are attached to the test surface with adhesive or with a screw or stud on surfaces less than ideal for direct mounting of the accelerometer. Pads are often used in applications where multiple locations are to be measured using only one accelerometer.
正在加载
正在加载