Isolated mounting pad for acceleration sensors / 8434
8434
Type 8434 is an isolated mounting pad for acceleration sensors.
主要特点/优势
- Adhesive mounting
- Made of anodized aluminum
- 5 - 40 thread
Mounting pads provide ground isolation for the accelerometer. They are attached to the test surface with adhesive or with a screw or stud on surfaces less than ideal for direct mounting of the accelerometer. Pads are often used in applications in which multiple locations are to be measured using only one accelerometer.
正在加载
正在加载