Miniature IEPE accelerometers, K-Shear, wide frequency response / 8728A

Type 8728A are lightweight accelerometers that can cover a wide frequency range.

8728A

Type 8728A are lightweight accelerometers that can cover a wide frequency range.
主要特点/优势
  • Low impedance, voltage mode
  • Small, lightweight, with integral cable
  • Wide frequency response
  • Ultra-low base strain sensitivity and thermal transient response
  • Quartz shear stability and precision
  • Conforming to CE
The lightweight, low profile accelerometers of Type 8728A use the unique K-Shear quartz sensing element from Kistler. Operating in the shear mode with precisely cut quartz plates allow these accelerometers to exhibit ultra low sensitivity to thermal transients, base strain and transverse motion. Quartz sensing elements afford excellent long-term stability that ensures repeatable and accurate measurements.
正在加载
正在加载