Timer module family for measurement and ignition of pyrotechnic igniters / K3889AS

KiTimer 2.0 expansion module for the stationary system base unit type K3800AS, used in laboratory settings.

K3889AS

KiTimer 2.0 expansion module for the stationary system base unit type K3800AS, used in laboratory settings.
主要特点/优势
  • Trigger pyrotechnic igniters in stationary tests
  • Adjustment of the ignition current, pulse duration, and delay time
  • Recording of ignition time, current and voltage curves
  • "Inhibit plug" prevents inadvertent ignition
  • Programming and control via CrashDesigner software
  • Easily installed in the stationary system base unit
  • Additional switching outputs available for test infrastructure

The KiTimer 2.0 module is easily installed in a free slot on the stationary system base unit. Programming and activation/control during operation are handled via software (CrashDesigner). Additional switching outputs are available for interaction with the rest of the test infrastructure.

正在加载
正在加载