Connection cable for cavity pressure sensors, Fischer 102 SE pos. to Fischer 103 neg., 2 m / 1991A2

Connection cable for cavity pressure sensors, Fischer 102 SE pos. to Fischer 103 neg., 2 m
1991A2
18001074
  • Cable material: FPM, black
  • Cable diameter: 3.2 mm
  • Cable length: 2 m
  • High insulation resistance
价格垂询
价格垂询
Product type
Product type
Cable
Electrical properties
High insulation
Yes
Low noise
Yes
Operation and installation
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PTFE
Predefined cable length
2 m
Interfaces
Connection type (sensor)
Fischer 102 SE positive
Connection type (amplifier)
Fischer 103 6-pin negative
Dimensions and materials
Material
FPM
Cable diameter [mm]
3.2 mm
Cable color
Black
Cable outer layer protection
none
Adapter cable, 1-channel to 4-channel, with a length of 2 meters.
正在加载
正在加载