Torque measuring flange system KiTorq Rotor, measuring ranges from 50 to 5000 Nm / 4551A

Torque measuring flange system KiTorq Rotor, measuring ranges from 50 to 5000 Nm
4551A
18030435
  • Analog and digital interfaces for maximum flexibility and easy integration
  • Well suited for static and dynamic measurements with a cut-off frequency (–3 dB) 10 kHz
  • Very high accuracy thanks to linearity error including hysteresis of only 0.03 %
  • Rotational speed or angle measurement with up to 8192 pulses per revolution
价格垂询
价格垂询
Measuring ranges
Measuring range [N·m]
50 … 5000 N·m
Product type
Rotating / Non-rotating
Rotating
Mechanical properties
Limiting Torque
200 %
Metrological characteristics
Linearity including hysteresis
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
0.03 %FSO
Relative standard deviation of repeatability
0.03 %FSO
Dual-range
Yes
Accuracy class strain gauge
0.05
Electrical properties
Output signal type
Voltage, Frequency, Digital
Influence quantities
Temperature influence zero point
0.05 %FSO/10K
Temperature influence nominal value
0.05 %FSO/10K
Dynamical properties
Limit frequency -3 dB
10 kHz
Maximum speed [rpm]
Select the category in which the torque to be measured falls.
20000 rpm
Certificates and Standards
Degree of protection EN 60529
IP55
Operation and installation
Operating temperature range
10 … 60 °C
Sensor design
Flange type
Applications
In- and end-of-line testing for production processes, eVTOL / UAV / drone testing, Rocket and jet engine testing, 3C electronics manufacturing
Interfaces
Angle / speed output
8192 pulses/revolution
Additional properties
Nominal airgap
1 mm
Maximum allowed air gap between rotor and stator
1,5 mm
正在加载
正在加载
正在加载