Absolute high pressure sensors, M10, for injection pressure measurement (max 3000 bar) / 4067E

4067E
These high pressure sensors with robust diaphragm and front seal are suitable for pressure measurements in hydraulic systems (e.g. injection systems of combustion engines).
Main features / advantages
- For measuring static and dynamic pressure
- Minimal sensor dead volume, therefore high acoustic natural frequency
- High mechanical natural frequency
- Digital temperature compensation
The pressure to be measured by the sensors of family Type 4067E acts through a robust membrane on a piezoresistive measuring element. The pressure sensor has a minimal dead volume due to the front seal. The pressure transducer is therefore suitable for pressure measurements with a high requirement for frequency-accurate pressure measurements. Zero point and sensitivity changes caused by temperature changes can be corrected through the use of a digital temperature compensation without sacrificing the signal bandwidth. In addition, the digital temperature compensation provides a monitoring of the sensor temperature (with amplifiers of Types 4665B and 4624A).
Loading
Loading