Data acquisition System (DAQ) for cutting force, test and measurement applications, with up to 28 channels / 5697A

These data acquisition systems are for interfacing and controlling charge amplifiers and signal conditioners.

5697A

These data acquisition systems are for interfacing and controlling charge amplifiers and signal conditioners.
Main features / advantages
  • Easy to install using USB 2.0 port
  • Remote control of charge amplifier
  • Powerful data acquisition system
  • High sampling rate
  • Trigger function
The DAQ systems for DynoWare consist of a connection box and the DynoWare program. Up to two multichannel charge amplifiers, and hence two measuring chains, can be connected to the connection box. A 16-bit A/D converter digitizes the analog output data. The system is connected to the PC via a USB 2.0 port, the control of the charge amplifier or signal conditioner is handled by the connection box via an RS-232C cable. Users are provided with an easy-to-use data acquisition system with a high sampling rate.
Loading
Loading