Delrin mounting blocks for use with orientable IEPE accelerometer Type 8775A / 8475AK01

Piezoelectric accelerometer 8775A for modal analysis can be oriented freely in its mounting block

8475AK01

The mounting blocks Type 8475AK01 are used along with the accelerometer Type 8775A to let the sensor be oriented in any direction.
Main features / advantages
  • Adhesively mounted
  • Made from Delrin
  • Make Type 8775A freely orientable
  • Dimensions: LxWxH (mm) 15.24x19.05x19.05, LxWxH (in) 0.600x0.750x0.750

The mounting blocks Type 8475AK01 are used along with the accelerometer Type 8775A to give the sensor the ability to be oriented in any direction perpendicular to the sensor connector. These mounting blocks are adhesively mounted for ease of attachment to any surface.

Loading
Loading