Multipurpose accelerometers, lightweight, ceramic shear, 50 … 500 g, side connector / 8776B

Small, envelope size, and lightweight, family Type 8776B are general-purpose vibration measuring accelerometers with a side connector.

8776B

Small, envelope size, and lightweight, family Type 8776B are general-purpose vibration measuring accelerometers with a side connector.
Main features / advantages
  • High-frequency response, high resolution, low transverse sensitivity
  • Low-noise
  • Ground-isolated adhesive mount option
  • 10 bar integral cable IP68 option available
  • Side connector
  • Conforming to CE
Family Type 8776B are low impedance, voltage mode accelerometers designed for vibration measurement in single or multi-channel applications. The unique side connector design is rugged and maintains excellent integrity with repeated connections. The ceramic sensing element components are carefully designed to provide the level of performance most often required in general purpose vibration measurements. The shear technology from Kistler assures high immunity to base strain, thermal transients, and transverse accelerations. Other outstanding features include high frequency response, lightweight and hermetic sealing up to full IP68 (10 bar) with an integral cable option. A low impedance voltage output is provided by the internal electronic impedance converter. This output allows for the use of an inexpensive coaxial cable, while providing high noise immunity and insensitivity to cable motion.
Loading
Loading