Portable 3D force plates (measuring range Fz 0 … 5 kN) / 9260AA
9260AA
Main features / advantages
- Excellent center of pressure (COP) accuracy
- Easy mounting
- Flexible mobile application
- Versatile installation
- Threshold Fz <250 mN
These multicomponent force plates (family Type 9260AA) have an anti-slip textured finish and are available in two sizes (300x500 mm and 600x500 mm). Rather than having to be mounted on a frame like conventional force plates, they can simply be used on any flat surface. This drastically cuts installation costs. The walkway solution of Type 9418A allows very cost-efficient yet versatile options for installing one or more force plates. Mounting frames are available for permanent or flush installation in the floor. It is also possible to install multiple frames that allow mounting of several force plates and dummies in different arrangements. Despite the very wide measuring range (0 ... 5 kN), this force plate offers outstanding accuracy and linearity over the entire spectrum of applications and guarantees overload protection up to 8 kN for static (and considerably higher for impulse) loads. These piezoelectric 3-component force sensors have very low crosstalk values and in conjunction with the special design principle ensure excellent center of pressure accuracy. Their long-term sensitivity stability makes Kistler force plates a reliable, cost-effective investment.