Strain gauge load cells for crash test dummies, knee contact, WorldSID-50th / M55141

The strain gauge dummy load cells of family Type M55141A are designed to measure the force of knee contact at the crash test dummy WorldSID-50% (WS).

M55141

The strain gauge dummy load cells of family Type M55141A are designed to measure the force of knee contact at the crash test dummy WorldSID-50% (WS).
Main features / advantages
  • Knee contact
  • Uniaxial (Fy)
  • DTI or analog version
  • Low linearity and hysteresis
  • Compatible with structural replacement
  • Polarities according to SAE J211/1
The family Type M55141 dummy load cells are based on strain gauges using deformation bodies in which the forces and moments to be measured are introduced. To avoid linearity errors, the deformation paths are structurally designed for measurement applications so that a very proportional behavior can be realized. The strain gauges applied to these bodies enable the transformation of mechanical loads to proportional changes in resistance measured by a Wheatstone bridge.
Loading
Loading