Strain gauge load cells for crash test dummies, upper and lower neck, HIII-3-year-old child / M560A6
![Strain gauge load cells for crash test dummies, upper and lower neck, HIII-3-year-old child / M560A6 The strain gauge dummy load cells of the family Type M560A6A are designed to measure the force in the area of acetabulum of the crash test dummy HIII-3 year old (Y6).](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/933-941_web.webp)
M560A6
The strain gauge dummy load cells of the family Type M560A6A are designed to measure the force in the area of acetabulum of the crash test dummy HIII-3 year old (Y6).
Main features / advantages
- Upper and lower neck
- Six-axial (Fx, Fy, Fz, Mx, My, Mz)
- DTI or analog version
- Low linearity and hysteresis
- Compatible with structural replacement
- Polarities according to SAE J211/1
The family Type M560A6 dummy load cells are based on strain gauges using deformation bodies in which the forces and moments to be measured are introduced. To avoid linearity errors, the deformation paths are structurally designed for measurement applications so that a very proportional behavior can be realized. The strain gauges applied to these bodies enable the transformation of mechanical loads to proportional changes in resistance measured by a Wheatstone bridge.
Loading
Loading