Connection cable for process monitoring system (4-channel), Fischer 102 pos. to D-Sub pos., 2 m / 1491A1A2

Connection cable for process monitoring system (4-channel), Fischer 102 pos. to D-Sub pos., 2 m
1491A1A2
18031400
  • Cable material: PTFE, black
  • Cable diameter: 4.1 mm
  • Cable length: 2 m
  • High insulation resistance
Upon request
On request
Log in to myKistler to see prices
Product type
Product type
Cable
Electrical properties
High insulation
Yes
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Degree of protection EN 60529 (amplifier)
IP67
Operation and installation
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PTFE
Predefined cable length
2 m
Interfaces
Connection type (sensor)
Fischer 102 9-pin positive
Connection type (amplifier)
D-Sub 15-pin positive
Dimensions and materials
Material
PTFE
Cable diameter [mm]
4.1 mm
Cable color
Black
Cable outer layer protection
none
Cable for connection between ComoNeo and the Type 2205 thermo amplifier.
Loading
Loading