Connecting cable for piezoelectric sensors, very sturdy, KIAG 10-32 pos. - BNC pos., 3 m / 1900A21A1203

Connecting cable for piezoelectric sensors, very sturdy, KIAG 10-32 pos. - BNC pos., 3 m
1900A21A1203
18035133
  • Length: 3 m
  • Temperature range: –40 to +200° C
  • Sensor connection: KIAG 10-32 pos. (IP67)
  • Amplifier connector: BNC pos. (IP40)
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529
IP67, IP40
Cable properties
Predefined cable length
3 m
Interfaces
Connector type
KIAG 10-32 positive, BNC positive
The Type 1900A21 connecting cables are low-noise, oil-resistant, high-insulation coaxial cables with flexible mechanical protection. Owing to their properties, the cables are ideal for use in harsh machinery environments. Thanks to the rust-free flexible metallic protective sleeve, the IP67-rated sensor cable is protected against mechanical influ ences from outside. The KIAG 10-32 pos. connecting plug with a hexagonal swivel nut ensures IP67 protection. The sturdy connecting cable is available in various designs. In addition to standard lengths, customer-specific special lengths can also be provided. On the amplifier side, connection variant KIAG 10-32 pos. or BNC pos. can be selected.
Loading
Loading