Electromechanical NC joining module NCFN, servo press, 200 kN, 400 mm stroke, 140 mm/s speed, with safety brake (K) / 2153A2004001KG

Electromechanical NC joining module NCFN, servo press, 200 kN, 400 mm stroke, 140 mm/s speed, with safety brake (K)
2153A2004001KG
18001403
  • NC joining module NCFN with standard design for medium to high force
  • Measuring range: 200 kN
  • 400 mm stroke
  • Speed 140 mm/s with safety brake (K)
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Required force
200 kN
Product type
Joining module type
NCFN
Type of force sensor
Strain gauge
Mechanical properties
Stroke
400 mm
Motor brake
Safety brake
Drive version
Straight drive
Dynamical properties
Maximum speed [mm/s]
140 mm/s
Loading
Loading
Loading