Industrial charge amplifier for manufacturing applications (ICAM), 1-channel, BNC neg., voltage output ±10 V / 5073A111

Industrial charge amplifier for manufacturing applications (ICAM), 1-channel, BNC neg., voltage output ±10 V
5073A111
18004735
  • 1-channel charge amplifier with RS232 interface and Manuware PC software
  • Wide adjustable measuring range: ±100 … ±1000000 pC
  • Charge input: BNC neg.
  • Output signal: ±10 V
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
Analog, Voltage, RS-232
Input type
Charge quasi-static
Dynamical properties
Maximum signal frequency
20 kHz
Time constant
Long
Operation and installation
Device usage
Process monitoring
Applications
In- and end-of-line testing for production processes, Spot welding process monitoring, Semiconductor manufacturing, 3C electronics manufacturing
Interfaces
Number of channels
1
Analog output type
Voltage (V)
Digital output type
RS-232

This product will be discontinued soon. The new replacement product is 5073B.

Loading
Loading