Laboratory charge amplifier, multi-channel, low noise, measuring ranges from ±2 to ±2200000 pC / 5080A

Laboratory charge amplifier, multi-channel, low noise, measuring ranges from ±2 to ±2200000 pC
5080A
18020176
  • Charge amplifier in 19'' rack or desktop version
  • Power supply: 100 … 240 VAC or 11 ...36 VDC
  • PE or combined PE-IEPE inputs
  • Cable adapter option: Fischer 9-pole neg. to BNC pos. (3, 4, 6 or 8 channels)
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
Voltage
Input type
Charge dynamic, Charge quasi-static, IEPE (Piezotron)
Signal size
Very small signals (<10 pC), Very large signals (>1000000pC)
Dynamical properties
Maximum signal frequency
200 kHz
Time constant
Short, Long
Operation and installation
Device usage
Testing, Process monitoring
Applications
Rocket and jet engine testing, Space payload testing
Interfaces
Number of channels
1, 2, 3, 4, 5, 6, 7, 8
Analog output type
Voltage (V)
Loading
Loading
Loading