Universal measurement module KiDAQ, 4-channel (4x analog), Rack / 5502A11A1

Universal measurement module KiDAQ, 4-channel (4x analog), Rack
5502A11A1
18036106
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • For KiDAQ Rack housing
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
KiConnect
Input type
Voltage, Current, Resistance, Potentiometer, Pt100, Pt1000 (RTD), Thermocouples, Strain gauges
Dynamical properties
Maximum signal frequency
3 kHz
Interfaces
Number of digital inputs
4
Dimensions and materials
Casing material
Rack
Loading
Loading
Loading