Wireless rotating cutting force dynamometer (RCD), Fz max. ±20 kN, Mz max. ±100 Nm / 9170B Config

Wireless rotating cutting force dynamometer (RCD) / 9170B
9170B Config
18046722
  • Wireless rotating multicomponent dynamometer with maximum forces Fx, Fy ±5 kN, Fz ±20 kN
  • Maximum torque Mz ±100 Nm
  • Speed: max. 16000 RPM
  • Wireless data transmission
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
2 kN
Maximum measuring range [kN]
20 kN
Measuring range 1, nominal Fx, Fy
-500 … 500 N
Measuring range 1, nominal Fz
-2500 … 2500 N
Measuring range 1, nominal Mz
-10 … 10 N·m
Measuring range 2, nominal Fx, Fy
-1000 … 1000 N
Measuring range 2, nominal Fz
-5000 … 5000 N
Measuring range 2, nominal Mz
-20 … 20 N·m
Measuring range 3, nominal Fx, Fy
-2500 … 2500 N
Measuring range 3, nominal Fz
-20000 … 20000 N
Measuring range 3, nominal Mz
-50 … 50 N·m
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Multicomponent dynamometer
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Crosstalk
Maximum crosstalk Fx→Fy
-2 … 2 %
Maximum crosstalk Fx→Fz
-3 … 3 %
Maximum crosstalk Fy→Fx
-2 … 2 %
Maximum crosstalk Fy→Fz
-3 … 3 %
Maximum crosstalk Fz→Fx
-1 … 1 %
Maximum crosstalk Fz→Fy
-1 … 1 %
Maximum crosstalk Mz→Fz
-1 … 1 N/N·m
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1.0 %FSO
Hysteresis
≤1.0 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Operating temperature range
0 … 60 °C
Cable properties
Cable included
No cable included
Interfaces
Connector type
M16 6 pole circular connector
Dimensions and materials
Weight
2 kg
This is a wireless rotating four-component dynamometer for measuring the forces and torque on a rotating tool during cutting processes.
Loading
Loading