Angle sensors, industrial potentiometers for absolute measurement, single turn / 2123A

These angle sensors come with a resistance and collector track made of conductive plastic for direct angle measurement.

2123A

These angle sensors come with a resistance and collector track made of conductive plastic for direct angle measurement.
Main features / advantages
  • Especially robust design for tough operating conditions
  • Sealed shaft bushing
  • Long life span with up to 100 million movements
  • Outstanding linearity and very high operating speed
  • Excellent repeatibility of 0.007°
  • Continuous mechanical rotation
These angle sensors come with a resistance and collector path of conductive-plastic. The housing is waterproof and of sturdy construction. The shaft passage is sealed by a means of a shaft feed through, and the connector reaches the IP65 degree of protection together with the suitable plug. The electrical connection is a 5-pin connector. Connecting cables for the force-displacement monitoring system maXYmos are available as accessory (see data sheet).
Loading
Loading