Bus couplers for EtherCAT / 5553A

These EtherCAT bus couplers are necessary for the operation of the KiDAQ data acquisition system (DAQ), if the system is used in an EtherCAT environment.

5553A

These EtherCAT bus couplers are necessary for the operation of the KiDAQ data acquisition system (DAQ), if the system is used in an EtherCAT environment.
Main features / advantages
  • EtherCAT in/out with 2x RJ45 connectors
  • Connection of up to 10 I/O-modules with total up to 80 measuring channels
  • Power supply of the modules
  • USB interface for configuration
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
Loading
Loading