Extension for piezo signal cables, KIAG 10-32 pos. to KIAG 10-32 neg. / 1637C
1637C
For distance extension between sensor and DAQ (1-component force sensors).
Main features / advantages
- Cable material: PFA, green
- Cable diameter: 2 mm
- Operating temperature range: -55 ... 200°C
- Connections: KIAG 10-32 pos. with knurled nut - KIAG 10-32 neg.
- Degree of protection EN 60529: IP65
undefined
Loading
Loading