Piezoelectric load cells for both tensile and compression forces, HighSens SlimLine, Fz max ±1 kN / 9172CD

Sustainable at lowest forces: New 9172CD piezoelectric load cell measures tensile and compression forces of up to 1,000 N.

9172CD

These highly sensitive piezoelectric force transducers with an integrated, drag-chain suitable connecting cable can precisely measure very small forces.
Main features / advantages
  • Preloaded load cells, ready to measure immediately
  • Calibrated force transducers
  • Compact load cells with very small dimensions
  • Extremely high sensitivity
  • Can measure even the smallest forces with high resolution
  • Sealed housing (IP65)
  • Integrated, non-detachable, drag-chain suitable connecting cable
These preloaded piezoelectric load cells are based on the piezoelectric ring force transducers of Type 9132CD. They are capable of measuring both tensile and compression forces, generating an electric charge directly proportional to the applied force. It is converted to a proportional voltage by the charge amplifier, to be connected downstream (e.g., Kistler Type 5074B), and can be processed further as desired.
Loading
Loading