Analysis wrench, handheld torque and angle of rotation wrench, 50 Nm / Analyse-Wrench 5413-1500/50 50N·m

Analysis wrench, handheld torque and angle of rotation wrench, 50 Nm
Analyse-Wrench 5413-1500/50 50N·m
18033141
  • Torque and angle of rotation wrench with nominal value 50 Nm
  • Plug-in tool available as accessory
  • Autocode identification
  • Carry-on-tightening functions according to VDI/VDE 2645
Upon request
On request
Log in to myKistler to see prices
Product type
Rotating / Non-rotating
Wrench
Metrological characteristics
Accuracy class strain gauge
2
Electrical properties
Output signal type
Voltage (Strain gage)
Operation and installation
Sensor design
Square type

The analysis wrench consists of a handle with an integrated connection socket to connect the wrench with a sensor cable to a measuring and evaluation unit, a control unit with LED status display, a steel pipe with an integrated bending rod with strain gauges for torque measurement, and a gyroscope for referenceless angle of rotation measurement, as well as a tool holder for the plug-in tool. The LED status display of the analysis wrench provides feedback about the operating status and when the target value is obtained (when used on the measuring and evaluation unit INSPECTpro). The integrated Autocode system enables the sensor to be automatically detected and calibrated when it is connected to appropriately equipped measuring systems. The analysis wrench is delivered with a quality certificate. Upon request, the analysis wrench can be calibrated with traceability in our DAkkS-accredited calibration lab.

Loading
Loading