Conductive spacer sleeve for cable-free cavity pressure sensors, M3 connector, D4x40 / 1720A1

Conductive spacer sleeve for cable-free cavity pressure sensors, M3 connector, D4x40
1720A1
18026458
  • Conductive spacer sleeve (length: 40 mm)
  • M3x0.35
  • Operating temperature: 0 … 200°C
Upon request
On request
Log in to myKistler to see prices
Operation and installation
Operating temperature range
0 … 200 °C
Applications
Monitoring and control in injection molding
Dimensions and materials
Length
40 mm
Conductive spacer sleeve Type 1720A1 is for cable-free sensors with an M3 connector (Types 6182D_N_ and 6183D_N_).
Loading
Loading