Extension for cavity pressure sensors, Fischer 103 pos. to Fischer 103 neg., 1 m / 1995A1

Extension for cavity pressure sensors, Fischer 103 pos. to Fischer 103 neg., 1 m
1995A1
18001080
  • Cable material: FPM, stainless steel braiding, metalic grey
  • Cable diameter: 5 mm
  • Cable length: 1 m
  • High insulation resistance
Upon request
On request
Log in to myKistler to see prices
Product type
Product type
Cable
Electrical properties
High insulation
Yes
Low noise
Yes
Operation and installation
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PTFE
Predefined cable length
1 m
Covering
Steel-braided
Interfaces
Connection type (sensor)
Fischer 103 6-pole positive
Connection type (amplifier)
Fischer 103 6-pole negative
Dimensions and materials
Material
FPM, Stainless steel braiding
Cable diameter [mm]
5 mm
Cable color
Metalic gray
Cable outer layer protection
Steel-braided
Extension for cable extension in multi-cavity mold pressure measurement. It is used with multi-channel connectors (e.g type 1708b - 4 channel).
Loading
Loading