Extension for cavity pressure sensors, Fischer 103 pos. to Fischer 103 neg., 2 m / 1995A2

Extension for cavity pressure sensors, Fischer 103 pos. to Fischer 103 neg., 2 m
1995A2
18001081
  • Cable material: FPM, stainless steel braiding, metalic grey
  • Cable diameter: 5 mm
  • Cable length: 2 m
  • High insulation resistance
Upon request
On request
Log in to myKistler to see prices
Product type
Product type
Cable
Operation and installation
Applications
Monitoring and control in injection molding
Cable properties
Predefined cable length
2 m
Covering
Steel-braided
Extension for cable extension in multi-cavity mold pressure measurement. It is used with multi-channel connectors (e.g type 1708b - 4 channel).
Loading
Loading