Extension for cavity pressure sensors, Fischer 104 pos. to Fischer 104 neg., 2 m / 1997A2

Extension for cavity pressure sensors, Fischer 104 pos. to Fischer 104 neg., 2 m
1997A2
18001087
  • Cable material: FPM, stainless steel braiding, metalic grey
  • Cable diameter: 6.1 mm
  • Cable length: 2 m
  • High insulation resistance
Upon request
On request
Log in to myKistler to see prices
Product type
Product type
Cable
Electrical properties
High insulation
Yes
Low noise
Yes
Operation and installation
Operating temperature range
-20 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PTFE
Predefined cable length
2 m
Covering
Steel-braided
Interfaces
Connection type (sensor)
Fischer 104 11-pole positive
Connection type (amplifier)
Fischer 104 11-pole negative
Dimensions and materials
Material
FPM, Stainless steel braiding
Cable diameter [mm]
6.1 mm
Cable color
Metalic gray
Cable outer layer protection
Steel-braided
Extension for cable extension in multi-cavity mold pressure measurement. It is used with multi-channel connectors (e.g type 1710b - 8 channel).
Loading
Loading