Measurement module KiDAQ for voltage (up to 60 V) and status, Portable / 5506A21A1

Measurement module KiDAQ for voltage (up to 60 V) and status, Portable
5506A21A1
18036113
  • Measurement module for KiDAQ data acquisition system
  • 8 analog and 2 digital input channels
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • For KiDAQ Portable housing
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
KiConnect
Input type
Voltage
Dynamical properties
Maximum signal frequency
3 kHz
Interfaces
Number of digital inputs
8
Digital inputs
Status (digital)
Dimensions and materials
Casing material
Portable
Loading
Loading
Loading