Piezoelectric Press Force load cell, lightweight miniature force transducer, Fz max 0 … 20 kN / 9313AA2

Piezoelectric Press Force load cell, lightweight miniature force transducer, Fz max 0 … 20 kN
9313AA2
18007651
  • Preloaded and calibrated force transducer, ready to measure immediately
  • Calibrated ranges Fz: 0 … 0,2 kN, 0 … 2 kN, 0 … 20 kN
  • Sensitivity: ≈ –10 pC/N
  • Dimensions: DxH (mm) 19x14
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
20 kN
Calibrations
Calibrated range Fz [kN]
0 … 20 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Mechanical properties
Stiffness Cz [kN/μm]
1.5 kN/μm
Maximum overload tension/pressure
–2,22 kN
Maximum tightening torque Mz
1.4 N·m
Maximum bending moment Mxy (single load)
6 N·m
Shear force
0.27 kN
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±0.5 %FSO
Threshold
0.01 N
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Influence quantities
Sensitivity
–10 pC/N
Temperature coefficient of sensitivity
0.05 %/°C
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Operating temperature range
-40 … 120 °C
Applications
Semiconductor manufacturing, 3C electronics manufacturing
Cable properties
Cable included
No cable included
Interfaces
Connector type
KIAG 10-32 (negative)
Dimensions and materials
Weight (without cable)
25 g
Casing material
DIN 1.4542
This lightweight miniature compression force sensor is particularly suitable for measuring dynamic forces and also quasistatic forces. Preloaded and provided with practical adaptation options, the sensor is ready for immediate use. The Press Force load cell is based on the piezoelectric measuring principle. The force acting on the crystal element produces a proportional electric charge at the signal output. A measuring amplifier connected downstream to the sensor converts this charge into a process signal which can be evaluated. The particularly square shape of the sensor body and the force introduction at both ends via axial threaded bores bring advantages in special mounting situations. Tensile forces up to 10 % of the compression force range are measured. These ranges are not calibrated. However, they are often used for the detection of tool withdrawal forces, for example after press fitting processes.
Loading
Loading