Plug-in unit for 5080A charge amplifier, 1-channel, low noise, charge and Piezotron (IEPE) input / 5067A2

Plug-in unit for 5080A charge amplifier, 1-channel, low noise, charge and Piezotron (IEPE) input
5067A2
18004683
  • Module for Type 5080A charge amplifier
  • Measuring ranges from ±2 to 2200000 pC
  • Frequency range: ≈0 … 200 kHz
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
Voltage
Input type
Charge dynamic, Charge quasi-static, IEPE (Piezotron)
Signal size
Very small signals (<10 pC), Very large signals (>1000000pC)
Dynamical properties
Maximum signal frequency
200 kHz
Time constant
Short, Long
Operation and installation
Device usage
Testing, Process monitoring
Interfaces
Number of channels
1
Connector type
BNC negative
Analog output type
Voltage (V)
Loading
Loading
Loading