Engine Peak Meter, electronic pressure indicator (0 … 350 bar) / 2516B

2516B
The Engine Peak Meter Typ 2516B is a rugged measuring instrument for monitoring engines with a speed of up to 4000 min-1. The software for data evaluation contained in the included accessories allows changes in peak pressure to be shown graphically and to be recorded.
Main features / advantages
- Immediate on-site data evaluation
- Rechargeable battery
- Software for data evaluation included
- Easy to operate
The battery-operated measuring instrument measures between 1 and 100 pressure cycles from which it calculates the arithmetic average values of peak pressure, standard deviation, maximum gradient of the pressure curve as well as the average pressure curve. The numeric data are shown on the LC display and can be saved as required. The average pressure curve plotted can be analyzed with the software for data evaluation contained in the included accessories. Since long indicator pipes cause gas oscillations which falsify the measuring signal, the cylinder pressure signal can be smoothed with an adjustable low-pass filter. The measurement data can be stored in two areas of the memory, each of which holds 20 records ("As found"/"As left"). This enhanced functionality makes the Engine Peak Meter ideal for balancing the cylinders of gas and diesel engines. An additional measuring function allows the peak pressure to be displayed without time limitation and sending the analog sensor signal at the monitor output.
Loading
Loading