Mobile vibration calibrators for on-site calibration of acceleration sensors / 8501A
8501A
These portable calibration systems come in a suitcase and are designed for self-sufficient on-site calibration of acceleration sensors.
Main features / advantages
- Frequency range up to 10 kHz
- Acceleration range up to 200 m/s2
- Payload up to 900 g
- Battery operation for up to 10 hours
- Wide range of integrated signal conditioners
These portable calibration cases with integrated signal conditioner (voltage, charge, IEPE, 4 mA ... 20 mA) give you the freedom you need to perform calibrations on site. An optional amplifier for piezoresistive transducers is available to extend the capabilities. The system can be used for traceable calibrations and offers an easy data exchange via USB or Ethernet interface. A WiFi interface is available as an option. The internal battery offers the possibility for self-sufficient work of up to 10 hours and makes the mobile vibration calibrator the perfect tool to calibrate your equipment.
Loading
Loading