Piezoelectric corner force measuring elements, SmartCrash system, with digital data output / 9359B
![Piezoelectric corner force measuring elements, SmartCrash system, with digital data output / 9359B The piezoelectric SmartCrash force measuring element with integrated electronics is able to measure three orthogonal components Fx, Fy and Fz of dynamic forces in any direction. It is predestinated for measuring high dynamic impact forces e.g. during crash test procedures for automotive R&D.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/936-002_web.webp)
9359B
The piezoelectric SmartCrash force measuring element with integrated electronics is able to measure three orthogonal components Fx, Fy and Fz of dynamic forces in any direction. It is predestinated for measuring high dynamic impact forces e.g. during crash test procedures for automotive R&D.
Main features / advantages
- Wide measuring range (Fx: 300 kN; Fy, Fz: 100 kN)
- High sensitivity
- Excellent linearity over total measuring range
- Integrated data preprocessing and data storage
- Digital data output
- TEDS functionality (calibration data and sensor identification)
- Preloaded and calibrated
The SmartCrash corner element consists of a cover body with a radius of R150 and a base plate, the piezoelectric quartz sensors (four units) preloaded by an expansion screw between base plate and top plate and an integrated electronics for data preprocessing. Each individual SmartCrash force measuring element measures the three orthogonal forces Fx, Fy and Fz of the forces affecting during the crash. The piezoelectric sensors in the corner element generate a proportional charge on the force, which is summed, amplified and processed. A unit for digitization of analog signals (DiMod module) is incorporated in each individual SmartCrash force measuring element. The charge signals are converted into a voltage signal, digitized by an A/D converter and stored in a central data recorder which simultanously executes the parametrization and control.
Loading
Loading