Piezoresistive pressure transducers, thread size M6x1, Lemo connector, flylead, up to 250 bar / 4080B

4080B
Main features / advantages
- Piezoresistive pressure transducers with pressure ranges of 5, 10, 20, 130 and 250 bar
- Lemo connector or flylead 1 m (/ 4 m)
- Internal temperature measurement
- Operating temperature range: -40 ... 150°C
- Dimensions (LC) DxL (mm): D12.5x44.7
- Dimensions (FL) DxL (mm): D12.5x48.7
- Weight: <13.5 g
The Type 4080B absolute pressure transducers are designed to withstand the harsh environment of racing as well as on test benches in the factory. The completely media separated measuring element allows operations without any concerns regarding performance or reliability of the transducer. The Type 4080B has proven its strengths in the highest motorsports where robustness and performance are essential, especially for transducers used in control systems. Ranges of 5, 10, 20, 130 and 250 bar with an output of 0.2 … 4.4 VDC cover most applications such as steering- and brake systems, hydraulic-, water- and oil circuits, gearbox, pneumatic and fuel pressure measurements. In addition, the transducer includes a temperature voltage output of 2.4 … 4.2 VDC. This temperature probe is located on the sensitive pressure element itself and provides helpful diagnosis data. The enhanced electromagnetic compatibility ensures reliable operation and measurement quality even in environments with electrical or electromagnetic effects.