Piezoresistive pressure transducers, with PT1000 probe, thread size M6x1, Lemo connector, flylead, up to 20 bar / 4080BT
4080BT
Designed for racing applications, the Type 4080BT piezoresistive pressure transducers with thermocouple PT1000 and the M6 thread size offer new possibilities for car installation as weight and compactness are key factors.
Main features / advantages
- Piezoresistive pressure transducers with pressure ranges of 5, 10 und 20 bar
- Lemo connector or flylead 1 m
- PT1000 probe for temperature measurement (compensation up to 150°C / 302°F)
- Operating temperature range: -30 ... 150°C
- Dimensions (LC) DxL (mm): D12.5x38.7
- Dimensions (FL) DxL (mm): D12.5x42.6
- Weight: <12 g
Based on the Type 4080B M6 piezoresistive pressure transmitters, Type 4080BT ensures mechanical and electrical compatibility within the 4080B family. The protruding PT1000 probe in addition to the high-precision pressure module allow a fast and accurate measurement of the media temperature up to 200°C. The unique 4-wire concept with conditioned voltage outputs of 0.2 to 4.4 VDC (pressure) and 0.5 to 4.5 VDC (temperature) ensures highest interface flexibility, allows to save weight on the cable harness and reduces pin count on the connectors. The enhanced electromagnetic compatibility ensures reliable operation and measurement quality even in environments with electrical or electromagnetic effects.
Loading
Loading