Process monitoring system maXYmos BL for industrial manufacturing / 5867C
5867C
The maXYmos BL (Basic Level) process monitoring system captures, analyzes and evaluates XY curves of two interrelated measurands.
Main features / advantages
- Compact standalone evaluation device for industrial manufacturing process monitoring
- Colorful IPS display with touch operation and live view
- USB-Host for exports, backup/restore, or text/number input
- Basic evaluations: Box, Line, No-Pass, Get-Ref, Calc, Envelope
- Ethernet connectivity plus optional industrial real-time Ethernet
- Functional extension with up to four available license sets
- Reverse compatible to former 5867B (specific limitations apply)
The maXYmos BL stands for basic-level process evaluation of X/Y signals in classic assembly stations, test systems and in machining equipment and offers a cost-optimized solution for challenging tasks. In contrast to the top-level all-in-one solution 5877B, the basic-level version 5867C is available in specific hardware combinations from measurement input, mounting/operation and connectivity.
Application
The focus of this process monitoring system range from simple, single-channel force-displacement monitoring to parallelized batch processing with up to eight devices with shared X signal as reference. The feature set with line, box and calculative evaluation already enables sophisticated evaluations.
The system makes it possible to reliably and independently monitor and document the quality of an individual production step and supports those responsible for quality in ensuring process stability.
Integration
The maXYmos can be fully integrated into a plant control system via industrial Ethernet, but also via OPC-UA. The C-Version of 5867 finally is optimized for similar behavior as the top-level Type 5877B.
With the integrated display, the maXYmos can be operated as an independent system to instrument individual workstations. Alternatively, a head-less version is available, which can be operated still remotely via VNC, encrypted browser based access, or just via switching signals.
Quality data can be stored on a server via a production network or retrieved via USB stick for isolated operating instruments.
The photos and illustrations show the product partly with accessories, as well as in the application context.
Certain features must be purchased with a license and may require updated firmware. Please refer to the data sheet for order scope.
Loading
Loading