Water-cooled mounting adaptors for high-temperature environments / 8550A

These water-cooled mounting adaptors are specifically designed for use on high temperature surfaces up to 550°C (1022°F).

8550A

These water-cooled mounting adaptors are specifically designed for use on high temperature surfaces up to 550°C (1022°F).
Main features / advantages
  • Compatible with most single-axis and triaxial IEPE sensors (165°C, 330°F) from Kistler
  • Through hole mounting from the bottom of the adaptor for easy orientation of triaxial sensors
  • U-clamp compatibility for exhaust applications
  • For surfaces up to 550°C (1022°F)
  • Compatible with Type 2621F cooling system for engine pressure sensors
This adaptor of Type 8550A is a special water-cooled mounting accessory for use on high temperature surfaces.
Loading
Loading