Fork light barrier, infrared, fork width 30 mm, fork depth 30 mm, resolution 0.6 mm, plug M8 3-pin / PKI-30/W-3-P2

Fork light barrier, infrared, fork width 30 mm, fork depth 30 mm, resolution 0.6 mm, plug M8 3-pin
PKI-30/W-3-P2
18036969
  • Fork light barrier with resolution 0.6 mm at amplifier level I
  • Fork width: 30 mm, fork depth: 30 mm
  • Switching function normally open / normally closed (NO/NC)
  • Switch for amplifier level I/II
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Fork width
30 mm
Fork depth
30 mm
Metrological characteristics
Repeating accuracy, maximum
0.02 mm
Electrical properties
Operating voltage
12 … 30 VDC
Output signal type
Digital (PNP)
Maximal current consumption
60 mA
Circuit
Chopped light trigger
Load current
200 mA
Dynamical properties
Frequency
4 kHz
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Position control, Counting of parts
Design
Fork light barrier
Mode of operation
Static
Applications
Position control, Counting parts
Interfaces
Output with LED
PNP
Connector type
3-pole M8 connector
Loading
Loading
Loading