Piezoelectric force sensor, ring force transducer (Fz 20 kN / 4.49 klbf) / 9101C
![9101C Piezoelectric force sensor, ring force transducer (Fz 20 kN / 4.49 klbf)](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/9101C.webp)
9101C
18037373
- Piezoelectric force sensor with a measuring range of Fz: 0 ... 20 kN (4.49 klbf)
- Dimensions: DxdxH (mm) 14.5x6.5x8
- Connector: KIAG 10-32 neg.
- Tested, uncalibrated
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
0 kNMaximum measuring range [kN]
20 kNPiezoelectric force sensor, also known as piezoelectric ring force transducer, for precise measurement of tensile and compressive forces in highest resolution. The force sensor is thoroughly tested but delivered without calibration certificate and must be calibrated on site after installation.This piezoelectric (PE) force sensor of the 910x family measures forces in the z-direction. These ring force transducers contain a quartz sensor element which measures the force directly transferred to the quartz element located within the sensor. When subjected to a mechanical load, quartz produces an electric charge that is proportional to that load. An outstanding property of quartz is the very low threshold, resulting in a high sensor sensitivity which is extremely linear over the entire measuring range. Thus the behaviour in a certain measuring range is practically identical for all PE sensors, independent of their size.
Loading
Loading