Piezoelectric load cell for tensile (-) and compression forces (+) (Fz -3 ... 12 kN / -0.67 ... 2.7 klbf) / 9173C

Piezoelectric load cell for tensile (-) and compression forces (+) (Fz -3 ... 12 kN / -0.67 ... 2.7 klbf)
9173C
18037817
  • Piezoelectric load cell SlimLine with a measuring range of Fz: -3 ... 12 kN (-0.67 ... 2.7 klbf)
  • Dimensions: DxH (mm) 18x22, outside screw thread: M12x1.25
  • Cable length: 0.3 m
  • Coupling Type 1729A2 included
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
-3 kN
Maximum measuring range [kN]
12 kN
Range: Tensile (-) and compression (+)
-3 … 12 kN
Calibrations
Calibrated range Fz [kN]
0 … 12 kN
Typical calibration interval (dependant on installation and application)
1 years
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Mechanical properties
Overload
–3.3/14 kN
Maximum bending moment (Fz=0 N)
10 N·m
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
±1 %FSO
Threshold
≤0.02 N
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^13 Ω
Ground Insulation
≥100 MΩ
Influence quantities
Sensitivity
≈–3.5 pC/N
Temperature coefficient
–0.02 %/°C
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
-20 … 80 °C
Cable properties
Cable included
Yes - fixed cable
Predefined cable length
0.3 m
Interfaces
Connector type
KIAG 10-32 negative
This piezoelectric load cell, also known as piezoelectric force transducer, is a preloaded and calibrated force sensor which is delivered ready for mounting and measurement of both tensile and compression forces. The integrated cable is protected by a fluoroelastomer sheath. SlimLine load cells are easy to install and are immediately ready for measurements. The preloaded piezoelectric load cell can measure both tensile and compression forces and produces an electric charge that is directly proportional to the applied force. It is converted to a proportional voltage by the charge amplifier, to be connected downstream (e.g., Kistler Type 5074A), and can be processed further as desired. The SlimLine force transducers are ground-isolated, thereby largely avoiding problems with ground loops.
Loading
Loading