Piezoelectric sensor, transverse strain measuring pin (8 mm, M4 neg., 3 m cable) / 9240AC3

Piezoelectric sensor, transverse strain measuring pin (8 mm, M4 neg., 3 m cable)
9240AC3
18030746
  • Piezoelectric sensor, measuring range (transversal): 0 … 500 με
  • Nominal sensitivity: –9.5 pC/με
  • Dimensions: DxL (mm) 8x14.5
  • Output connection: M4x0.35 pos. with high temperature cable (3 m)
Upon request
On request
Measuring ranges
Measuring range [µε]
0 … 500 με
Product type
Strain sensor type
Transversal strain measuring pin
Mechanical properties
Range with preload
0 … 500 με (510 N), –140 ... 350 με (850 N), –285 ... 210 με (1190 N)
Force sensitivity for preload
-4 pC/N
Overload with preload
850 με (510 N), 700 με (850 N), 570 με (1250 N)
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 % FSO
Hysteresis
≤1,5 % FSO
Threshold (strain)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
0.005 με
Repeatability of sensitivity after demounting and remounting
±2%
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Capacitance
338 pF
Minimal insulation resistance
10^13 Ω
Ground Insulation
>10^8 Ω
Influence quantities
Sensitivity in test object
≈–9,5 pC/με
Maximal acceleration sensitivity in measuring direction 10g RMS
0.02 με/g
Certificates and Standards
Degree of protection EN 60529
IP64
Operation and installation
Operating temperature range
-40 … 200 °C
Cable properties
Cable included
Yes - fixed cable
Interfaces
Connector type
M4 positive
Dimensions and materials
Weight
34 g
Loading
Loading
Loading