Piezoelectric surface strain sensor, highly sensitive (-600 … 600 με) / 9232A

Piezoelectric surface strain sensor, highly sensitive (-600 … 600 με)
9232A
18007469
  • Piezoelectric sensor, measuring range: –600 … 600 με
  • Nominal sensitivity: –80 pC/με
  • Dimensions: LxBxH (mm) 40x17x15
  • Output connection: KIAG 10-32 neg.
Upon request
On request
Measuring ranges
Measuring range [µε]
-600 … 600 με
Product type
Strain sensor type
Surface strain sensor
Mechanical properties
Overload
-900 … 900 µε
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≈≤±2 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Influence quantities
Sensitivity
≈–80 pC/µε
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
0 … 70 °C
Cable properties
Cable included
No cable included
Interfaces
Connector type
KIAG 10-32 negative
Dimensions and materials
Weight
50 g
Loading
Loading
Loading