Pressure sensor for shot shell measurements, 3/8-24UNF shoulder-sealed, for high speed events up to 1500 bar (21700 psi) / 6239ABA

Pressure sensor for shot shell measurements, 3/8-24UNF shoulder-sealed, for high speed events up to 1500 bar (21700 psi)
6239ABA
18034198
  • Pressure sensor with range of 1500 bar (21700 psi)
  • Excellent linearity (≤0.5%)
  • Accepted by SAAMI
  • 3/8-24UNF shoulder-sealing
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
1500 bar
Product type
Pressure sensor type
Universal dynamic Pressure
Mechanical properties
Overload [bar]
2000 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±0.5 %FSP
Hysteresis
≤±0.5 %FSP
Electrical properties
Minimal insulation resistance
10^13 Ω
Influence quantities
Sensitivity
-5.6 pC/bar
Axial acceleration sensitivity
≤0.001 bar/g
Radial acceleration sensitivity
≤0.0005 bar/g
Dynamical properties
Natural frequency
300 kHz
Rise time
≤1 µs
Certificates and Standards
Certification
none
Operation and installation
Operating temperature range
-40 … 160 °C
Minimal operating temperature [°C]
Minimal static operating temperature.
-40 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
160 °C
Tightening torque
15 N·m
Applications
Airbag closed vessel testing
Cable properties
Cable included
No cable included
Interfaces
Connector type
KIAG 10-32 negative
Dimensions and materials
Weight
11 g
Mounting size
6.25 mm
Pressure sensor Type 6239ABA offers an accurate linearity and excellent lifetime, even under harsh conditions. The 3/8-24UNF shoulder sealing configuration allows conventional pressure measurements, as well as tangential measurements of shot-shell-pressures. The proprietary Ki85 crystal enables highly accurate measurements at partial ranges with its high sensitivity and great linearity.
Loading
Loading