Contact elements for injection molds, 1 or 4 channel / 171xC
171xC
Contact elements for single-wire sensors in molds with mold inserts or exchangeable modules.
Main features / advantages
- Mold insert change without dismounting sensor
- For Kistler Single-Wire Sensors
- Operating temperature: 0 ... 200 °C
- Sealed against penetrating water
- Prevents cable damage during mold service
- 1-4 Channels
Single-channel system Type 1712C0 consists of two elements allowing connection of any Kistler single-wire sensor between a mold insert and its frame or mold plate. A spring-loaded contact is used in positive element Type 1712C1 and negative element Type 1712C2 is not guided to allow an axial offset. Fourchannel contact element Type 1714C0 allows connection of up to four sensors at the same time. The two contact elements are, however, guided to ensure reliable charge transfer. The single-wire cables have crimped contacts and can be removed.
Loading
Loading