Control units for the ANALYSE system, for drive unit control / 5413-2777P2
5413-2777P2
The control units with servo regulator handle control of the various servo drive units in conjunction with the measurement and control unit for Analyse systems from Kistler.
Main features / advantages
- Controls servo drive units
- Capable of storing 64 predefined parameter sets
Universal control unit with servo regulator for servo drive units such as motors, spindles and Bosch spindles with DC-link voltages from 325 V to 560 V in the respective mains supply voltages (via additional transformers if required). Up to 64 different, predefined parameter sets can be stored and selected via plug-in type hardware parameter selectors. Type 5413-2777/P2.1 is designed for connection of one drive unit. Type 5413-2777/P2.2 is designed for simultaneous connection of two drive units, whereby the two drive units can only be operated in alternate succession. The internal switching between the two drive units is realized on the software side via the operating software for the entire system.
Loading
Loading