Cylinder pressure sensors, M5x0.5 / 6052C
![Cylinder pressure sensors, M5x0.5 / 6052C High-temperature pressure sensors with very small dimensions are ideal for use in internal combustion engines with complex structural geometry of the cylinder head. The sensor is installed with front sealing in a M5x0.5 bore.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/6052C_web.webp)
6052C
High-temperature pressure sensors with very small dimensions are ideal for use in internal combustion engines with complex structural geometry of the cylinder head. The sensor is installed with front sealing in a M5x0.5 bore.
Main features / advantages
- Front-sealing installation
- Low thermal shock error
- Very low linearity deviation
- Anti-strain design
- Suitable for use in hydrogen combustion engines
Cylinder pressure sensors of Type 6052C use a piezoelectric crystal which achieves high sensitivity in conjunction with an extremely small sensor structure. This sensitivity varies by not more than ±0.5% in the temperature range from 150 to 250°C. The passive acceleration compensation patented by Kistler keeps the influence of engine vibrations to a minimum. The front seal provides very good heat transfer and keeps the sensor at a save operating temperature. The optimized diaphragm produces good measuring results and ensures a long service life.
Loading
Loading